How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| L: | 6.57 in | AJ: | 7.25 |
| T: | 1.5 | D: | 3.38 |
| LL: | 2.38 in | I: | 4.84 in |
| P: | 2.38 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| AA: | 10.25 | V: | 2.51 in |
| U: | 0.875 in | AB: | 4.76 |
| G: | 2.32 | L1: | 9.82 in |
| AG: | 5.16 | AE2: | 0.56 |
| AF: | 0.25 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.54 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

