How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.32 |
| L1: | 9.82 in | BE1: | 0.5 in |
| AE2: | 0.56 | D: | 3.38 |
| AK: | 8.5 | BD: | 9 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| U: | 0.875 in | L: | 6.57 in |
| AG: | 5.16 | AF: | 0.25 |
| BF: | 0.53 | AB: | 4.76 |
| P: | 2.38 in | V: | 2.51 in |
| I: | 4.84 in | T: | 1.5 |
| AJ: | 7.25 | LL: | 2.38 in |
Technical Specifications
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Bore Code: | 24 |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

