How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| AF: | 0.25 | BD: | 9 |
| BE1: | 0.5 in | LL: | 2.38 in |
| BF: | 0.53 | L1: | 9.82 in |
| P: | 2.38 in | D: | 3.38 |
| I: | 4.84 in | AJ: | 7.25 |
| U: | 0.875 in | V: | 2.51 in |
| H: | 0.53 in | AB: | 4.76 |
| T: | 1.5 | L: | 6.57 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AE2: | 0.56 | G: | 2.32 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.2 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.28 | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

