How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 10.25 | AK: | 8.5 |
| D: | 3.38 | AE2: | 0.56 |
| BE1: | 0.5 in | AB: | 4.76 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| L1: | 9.82 in | AF: | 0.25 |
| V: | 2.51 in | L: | 6.57 in |
| T: | 1.5 | U: | 0.875 in |
| LL: | 2.38 in | I: | 4.84 in |
| AG: | 5.16 | BD: | 9 |
| H: | 0.53 in | G: | 2.32 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.05 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Product Type: | Right Angle | Bore Code: | 24 |
| Output RPM: | 233 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 30YFC | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

