How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | H: | 0.53 in |
| LL: | 2.38 in | AK: | 8.5 |
| L1: | 9.82 in | AJ: | 7.25 |
| AB: | 4.76 | AE2: | 0.56 |
| BD: | 9 | AA: | 10.25 |
| BF: | 0.53 | U: | 0.875 in |
| I: | 4.84 in | L: | 6.57 in |
| D: | 3.38 | V: | 2.51 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| G: | 2.32 | T: | 1.5 |
| P: | 2.38 in | AF: | 0.25 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Model Code: | 30YFC | Motor Frame Size: | 210TC |
| Series Code: | OE | Output RPM: | 233 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.05 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

