How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AA: | 10.25 |
| P: | 2.38 in | AJ: | 7.25 |
| BE1: | 0.5 in | AB: | 4.76 |
| AK: | 8.5 | U: | 0.875 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| BF: | 0.53 | L: | 6.57 in |
| V: | 2.51 in | AF: | 0.25 |
| BD: | 9 | AE2: | 0.56 |
| I: | 4.84 in | H: | 0.53 in |
| AG: | 5.16 | LL: | 2.38 in |
| G: | 2.32 | T: | 1.5 |
Technical Specifications
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 6.05 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

