How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| H: | 0.53 in | G: | 2.32 |
| P: | 2.38 in | AF: | 0.25 |
| LM: | 8.82 | T: | 1.5 |
| LL: | 2.38 in | D: | 3.38 |
| V: | 2.51 in | BF: | 0.41 |
| AG: | 5.16 | BE: | 0.38 in |
| L: | 6.57 in | I: | 4.84 in |
| AA: | 10.25 | BD: | 5.88 |
| AK: | 4.5 | AB: | 4.76 |
| Center Distance (in): | 3 in | U: | 0.875 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Model Code: | 30YFC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

