How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 3 in |
| D: | 3.38 | U: | 0.875 in |
| H: | 0.53 in | LM: | 8.82 |
| AF: | 0.25 | LL: | 2.38 in |
| AJ: | 5.88 | V: | 2.51 in |
| BE: | 0.38 in | AG: | 5.16 |
| L: | 6.57 in | T: | 1.5 |
| AB: | 4.76 | BF: | 0.41 |
| G: | 2.32 | I: | 4.84 in |
| P: | 2.38 in | AE2: | 0.56 |
| AA: | 10.25 | AK: | 4.5 |
Technical Specifications
| Ratio: | 10:1 | Model Code: | 30YFC |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.45 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

