How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BE: | 0.38 in |
| AE2: | 0.56 | L: | 6.57 in |
| AG: | 5.16 | U: | 0.875 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | T: | 1.5 |
| BD: | 5.88 | AA: | 10.25 |
| H: | 0.53 in | AF: | 0.25 |
| P: | 2.38 in | AB: | 4.76 |
| LM: | 8.82 | BF: | 0.41 |
| D: | 3.38 | AJ: | 5.88 |
| I: | 4.84 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 5.45 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

