How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| U: | 0.875 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| G: | 2.32 | AK: | 4.5 |
| D: | 3.38 | AE2: | 0.56 |
| L: | 6.57 in | BF: | 0.41 |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | AJ: | 5.88 |
| AG: | 5.16 | I: | 4.84 in |
| LM: | 8.82 | T: | 1.5 |
| AA: | 10.25 | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Bore Code: | 24 | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

