How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.25 | LL: | 2.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| U: | 0.875 in | D: | 3.38 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| I: | 4.84 in | L: | 6.57 in |
| LM: | 8.82 | BD: | 5.88 |
| AG: | 5.16 | G: | 2.32 |
| AB: | 4.76 | P: | 2.38 in |
| BF: | 0.41 | AA: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Bore Code: | 24 | Series Code: | OE |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.603 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

