How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| P: | 2.38 in | I: | 4.84 in |
| G: | 2.32 | U: | 0.875 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AE2: | 0.56 | L: | 6.57 in |
| LL: | 2.38 in | D: | 3.38 |
| LM: | 8.82 | AG: | 5.16 |
| V: | 2.51 in | AJ: | 5.88 |
| AB: | 4.76 | T: | 1.5 |
| H: | 0.53 in | AA: | 10.25 |
| BF: | 0.41 | AF: | 0.25 |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 4.21 |
| Model Code: | 30YFC | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

