How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AJ: | 5.88 |
| P: | 2.38 in | I: | 4.84 in |
| T: | 1.5 | BE: | 0.38 in |
| H: | 0.53 in | AK: | 4.5 |
| G: | 2.32 | Center Distance (in): | 3 in |
| U: | 0.875 in | LL: | 2.38 in |
| AB: | 4.76 | L: | 6.57 in |
| LM: | 8.82 | V: | 2.51 in |
| D: | 3.38 | BF: | 0.41 |
| AA: | 10.25 | AG: | 5.16 |
| AE2: | 0.56 | BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.23 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

