How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 3.38 |
| BD: | 5.88 | U: | 0.875 in |
| AA: | 10.25 | P: | 2.38 in |
| AG: | 5.16 | V: | 2.51 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| T: | 1.5 | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.56 |
| H: | 0.53 in | I: | 4.84 in |
| AF: | 0.25 | LM: | 8.82 |
| LL: | 2.38 in | L: | 6.57 in |
| AB: | 4.76 | G: | 2.32 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Series Code: | OE | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.23 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

