How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LM: | 8.82 |
| LL: | 2.38 in | P: | 2.38 in |
| BE: | 0.38 in | AE2: | 0.56 |
| I: | 4.84 in | BD: | 5.88 |
| BF: | 0.41 | AB: | 4.76 |
| L: | 6.57 in | V: | 2.51 in |
| AA: | 10.25 | G: | 2.32 |
| AG: | 5.16 | AJ: | 5.88 |
| AK: | 4.5 | D: | 3.38 |
| T: | 1.5 | U: | 0.875 in |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.23 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Diameter (in): | 1.5 in | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

