How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AJ: | 5.88 |
| AB: | 4.76 | AA: | 10.25 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AF: | 0.25 | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| I: | 4.84 in | BF: | 0.41 |
| BD: | 5.88 | AG: | 5.16 |
| T: | 1.5 | LL: | 2.38 in |
| V: | 2.51 in | LM: | 8.82 |
| H: | 0.53 in | G: | 2.32 |
| D: | 3.38 | P: | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series Code: | OE |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.77 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Bore Code: | 24 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

