Grove Gear 30YFC-2-1.500-56C-25-L3
Part #:30YFC-2-1.500-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | I: | 4.84 in |
| U: | 0.875 in | AE2: | 0.56 |
| AJ: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| T: | 1.5 | Center Distance (in): | 3 in |
| LL: | 2.38 in | D: | 3.38 |
| AF: | 0.25 | AG: | 5.16 |
| BD: | 5.88 | G: | 2.32 |
| BE: | 0.38 in | AA: | 10.25 |
| V: | 2.51 in | P: | 2.38 in |
| AB: | 4.76 | LM: | 8.82 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.77 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

