Grove Gear 30YFC-2-1.500-56C-25-L9
Part #:30YFC-2-1.500-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | L: | 6.57 in |
| I: | 4.84 in | G: | 2.32 |
| T: | 1.5 | AK: | 4.5 |
| LL: | 2.38 in | AB: | 4.76 |
| V: | 2.51 in | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| U: | 0.875 in | LM: | 8.82 |
| AA: | 10.25 | BD: | 5.88 |
| D: | 3.38 | BF: | 0.41 |
| AG: | 5.16 | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Bore Code: | 24 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.77 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

