How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 2.38 in |
| BF: | 0.41 | BE: | 0.38 in |
| P: | 2.38 in | AF: | 0.25 |
| LM: | 8.82 | L: | 6.57 in |
| V: | 2.51 in | AA: | 10.25 |
| AB: | 4.76 | I: | 4.84 in |
| BD: | 5.88 | AG: | 5.16 |
| T: | 1.5 | U: | 0.875 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| H: | 0.53 in | G: | 2.32 |
| D: | 3.38 | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

