How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | I: | 4.84 in |
| T: | 1.5 | AB: | 4.76 |
| LM: | 8.82 | D: | 3.38 |
| U: | 0.875 in | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| P: | 2.38 in | BF: | 0.41 |
| AF: | 0.25 | BD: | 5.88 |
| BE: | 0.38 in | AA: | 10.25 |
| AJ: | 5.88 | AK: | 4.5 |
| L: | 6.57 in | V: | 2.51 in |
| G: | 2.32 | LL: | 2.38 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 24 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.68 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

