How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BF: | 0.41 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | G: | 2.32 |
| V: | 2.51 in | L: | 6.57 in |
| D: | 3.38 | AG: | 5.16 |
| LL: | 2.38 in | AB: | 4.76 |
| BD: | 5.88 | U: | 0.875 in |
| AA: | 10.25 | T: | 1.5 |
| LM: | 8.82 | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Ratio: | 5:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.68 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

