How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | H: | 0.53 in |
| LM: | 8.82 | BF: | 0.41 |
| BD: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| T: | 1.5 | AG: | 5.16 |
| AA: | 10.25 | P: | 2.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| AB: | 4.76 | I: | 4.84 in |
| LL: | 2.38 in | U: | 0.875 in |
| L: | 6.57 in | AF: | 0.25 |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Center Distance (in): | 3 |
| Bore Code: | 24 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 350 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

