How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| V: | 2.51 in | AB: | 4.76 |
| AA: | 10.25 | BE: | 0.38 in |
| T: | 1.5 | AJ: | 5.88 |
| U: | 0.875 in | BF: | 0.41 |
| AK: | 4.5 | LM: | 8.82 |
| H: | 0.53 in | I: | 4.84 in |
| AF: | 0.25 | AG: | 5.16 |
| AE2: | 0.56 | LL: | 2.38 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| BD: | 5.88 | L: | 6.57 in |
Technical Specifications
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.68 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Product Type: | Right Angle | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 350 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

