How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AA: | 10.25 | P: | 2.38 in |
| D: | 3.38 | V: | 2.51 in |
| AJ: | 5.88 | LL: | 2.38 in |
| I: | 4.84 in | BF: | 0.41 |
| AB: | 4.76 | LM: | 8.82 |
| AK: | 4.5 | L: | 6.57 in |
| T: | 1.5 | AG: | 5.16 |
| G: | 2.32 | U: | 0.875 in |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 350 | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.68 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 24 | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

