How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AE2: | 0.56 |
| T: | 1.5 | V: | 2.51 in |
| P: | 2.38 in | AK: | 4.5 |
| BD: | 5.88 | D: | 3.38 |
| I: | 4.84 in | G: | 2.32 |
| BF: | 0.41 | LL: | 2.38 in |
| AF: | 0.25 | BE: | 0.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| L: | 6.57 in | H: | 0.53 in |
| AA: | 10.25 | LM: | 8.82 |
| AB: | 4.76 | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 56C | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

