How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.5 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | U: | 0.875 in |
| H: | 0.53 in | D: | 3.38 |
| P: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 | L: | 6.57 in |
| G: | 2.32 | I: | 4.84 in |
| AF: | 0.25 | LL: | 2.38 in |
| AA: | 10.25 | LM: | 8.82 |
| BE: | 0.38 in | AK: | 4.5 |
| V: | 2.51 in | AG: | 5.16 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

