How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.38 |
| H: | 0.53 in | T: | 1.5 |
| L: | 6.57 in | LL: | 2.38 in |
| BD: | 5.88 | AF: | 0.25 |
| I: | 4.84 in | U: | 0.875 in |
| AG: | 5.16 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 2.32 |
| AA: | 10.25 | AE2: | 0.56 |
| AB: | 4.76 | P: | 2.38 in |
| AK: | 4.5 | LM: | 8.82 |
| BF: | 0.41 | Center Distance (in): | 3 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

