How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 0.875 in |
| T: | 1.5 | D: | 3.38 |
| LL: | 2.38 in | BE: | 0.38 in |
| AE2: | 0.56 | AB: | 4.76 |
| H: | 0.53 in | AA: | 10.25 |
| V: | 2.51 in | P: | 2.38 in |
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.57 in | AF: | 0.25 |
| I: | 4.84 in | LM: | 8.82 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AG: | 5.16 | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.28 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output RPM: | 29.2 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

