How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.38 |
| T: | 1.5 | LL: | 2.38 in |
| V: | 2.51 in | BF: | 0.41 |
| AB: | 4.76 | P: | 2.38 in |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 2.32 | AA: | 10.25 |
| AK: | 4.5 | AF: | 0.25 |
| BD: | 5.88 | AG: | 5.16 |
| AJ: | 5.88 | I: | 4.84 in |
| AE2: | 0.56 | L: | 6.57 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.05 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

