How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| LM: | 8.82 | D: | 3.38 |
| T: | 1.5 | AB: | 4.76 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| G: | 2.32 | I: | 4.84 in |
| AF: | 0.25 | AA: | 10.25 |
| BF: | 0.41 | AE2: | 0.56 |
| AG: | 5.16 | H: | 0.53 in |
| P: | 2.38 in | V: | 2.51 in |
| AK: | 4.5 | LL: | 2.38 in |
| U: | 0.875 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

