How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L: | 6.57 in |
| H: | 0.53 in | V: | 2.51 in |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| T: | 1.625 | AG: | 5.16 |
| G: | 2.32 | LL: | 2.38 in |
| P: | 2.38 in | AB: | 4.76 |
| AF: | 0.25 | BD: | 5.88 |
| AA: | 10.25 | AE2: | 0.56 |
| I: | 4.84 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 3.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.45 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 10:1 | Series Code: | OE |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Bore Code: | 26 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

