How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 3 in |
| V: | 2.51 in | H: | 0.53 in |
| AK: | 4.5 | AG: | 5.16 |
| BF: | 0.41 | D: | 3.38 |
| L: | 6.57 in | U: | 0.875 in |
| P: | 2.38 in | AB: | 4.76 |
| AJ: | 5.88 | AE2: | 0.56 |
| BE: | 0.38 in | T: | 1.625 |
| I: | 4.84 in | AF: | 0.25 |
| G: | 2.32 | AA: | 10.25 |
| LL: | 2.38 in | LM: | 8.82 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Ratio: | 10:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

