How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AE2: | 0.56 |
| AK: | 4.5 | AA: | 10.25 |
| LM: | 8.82 | G: | 2.32 |
| BD: | 5.88 | I: | 4.84 in |
| AJ: | 5.88 | H: | 0.53 in |
| D: | 3.38 | T: | 1.625 |
| LL: | 2.38 in | AG: | 5.16 |
| BF: | 0.41 | L: | 6.57 in |
| U: | 0.875 in | V: | 2.51 in |
| AB: | 4.76 | P: | 2.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Ratio Range: | 10:1 |
| Series Code: | OE | Ratio: | 10:1 |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

