How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | Center Distance (in): | 3 in |
| AE2: | 0.56 | BD: | 5.88 |
| T: | 1.625 | AF: | 0.25 |
| D: | 3.38 | I: | 4.84 in |
| U: | 0.875 in | V: | 2.51 in |
| AJ: | 5.88 | LM: | 8.82 |
| LL: | 2.38 in | AK: | 4.5 |
| L: | 6.57 in | H: | 0.53 in |
| BE: | 0.38 in | BF: | 0.41 |
| AB: | 4.76 | AA: | 10.25 |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio: | 100:1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.603 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

