How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | T: | 1.625 |
| AE2: | 0.56 | AA: | 10.25 |
| I: | 4.84 in | D: | 3.38 |
| AG: | 5.16 | AJ: | 5.88 |
| AF: | 0.25 | U: | 0.875 in |
| L: | 6.57 in | LM: | 8.82 |
| LL: | 2.38 in | AB: | 4.76 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| V: | 2.51 in | P: | 2.38 in |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Model Code: | 30YFC |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.21 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Bore Code: | 26 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

