How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AG: | 5.16 |
| L: | 6.57 in | AF: | 0.25 |
| P: | 2.38 in | BF: | 0.41 |
| AE2: | 0.56 | H: | 0.53 in |
| U: | 0.875 in | V: | 2.51 in |
| AB: | 4.76 | AK: | 4.5 |
| G: | 2.32 | LL: | 2.38 in |
| LM: | 8.82 | AA: | 10.25 |
| BE: | 0.38 in | D: | 3.38 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| BD: | 5.88 | I: | 4.84 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Service Factor: | 1 | Bore Code: | 26 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

