How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BF: | 0.41 |
| LL: | 2.38 in | D: | 3.38 |
| T: | 1.625 | Center Distance (in): | 3 in |
| I: | 4.84 in | P: | 2.38 in |
| G: | 2.32 | LM: | 8.82 |
| L: | 6.57 in | U: | 0.875 in |
| V: | 2.51 in | AE2: | 0.56 |
| AB: | 4.76 | AF: | 0.25 |
| H: | 0.53 in | AJ: | 5.88 |
| AK: | 4.5 | AG: | 5.16 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.23 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

