How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 4.76 |
| V: | 2.51 in | LL: | 2.38 in |
| AG: | 5.16 | P: | 2.38 in |
| BE: | 0.38 in | U: | 0.875 in |
| G: | 2.32 | LM: | 8.82 |
| AA: | 10.25 | I: | 4.84 in |
| T: | 1.625 | D: | 3.38 |
| L: | 6.57 in | AF: | 0.25 |
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.23 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

