How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | LL: | 2.38 in |
| V: | 2.51 in | AG: | 5.16 |
| LM: | 8.82 | AJ: | 5.88 |
| BD: | 5.88 | G: | 2.32 |
| P: | 2.38 in | U: | 0.875 in |
| BF: | 0.41 | T: | 1.625 |
| AB: | 4.76 | AA: | 10.25 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 4.5 | I: | 4.84 in |
| BE: | 0.38 in | D: | 3.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Assembly: | YFC-2 | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Ratio Range: | 25:1 |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

