How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LM: | 8.82 |
| U: | 0.875 in | P: | 2.38 in |
| AA: | 10.25 | G: | 2.32 |
| V: | 2.51 in | AK: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 4.76 | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 2.38 in |
| T: | 1.625 | AE2: | 0.56 |
| D: | 3.38 | AG: | 5.16 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | L: | 6.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

