How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| BF: | 0.41 | L: | 6.57 in |
| H: | 0.53 in | V: | 2.51 in |
| D: | 3.38 | G: | 2.32 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AB: | 4.76 | BE: | 0.38 in |
| P: | 2.38 in | AG: | 5.16 |
| T: | 1.625 | AK: | 4.5 |
| LL: | 2.38 in | LM: | 8.82 |
| AJ: | 5.88 | AA: | 10.25 |
| AF: | 0.25 | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.38 | Center Distance (in): | 3 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Bore Code: | 26 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

