How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AB: | 4.76 |
| BD: | 5.88 | P: | 2.38 in |
| AG: | 5.16 | LM: | 8.82 |
| H: | 0.53 in | G: | 2.32 |
| I: | 4.84 in | T: | 1.625 |
| L: | 6.57 in | BE: | 0.38 in |
| LL: | 2.38 in | AF: | 0.25 |
| AK: | 4.5 | V: | 2.51 in |
| AA: | 10.25 | U: | 0.875 in |
| D: | 3.38 | AJ: | 5.88 |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.82 |
| Bore Code: | 26 | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

