How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| LL: | 2.38 in | P: | 2.38 in |
| D: | 3.38 | U: | 0.875 in |
| V: | 2.51 in | AE2: | 0.56 |
| AJ: | 5.88 | G: | 2.32 |
| I: | 4.84 in | T: | 1.625 |
| AF: | 0.25 | AA: | 10.25 |
| L: | 6.57 in | AB: | 4.76 |
| H: | 0.53 in | LM: | 8.82 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AG: | 5.16 | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.82 | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

