How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 2.38 in |
| L: | 6.57 in | I: | 4.84 in |
| V: | 2.51 in | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.56 |
| T: | 1.625 | U: | 0.875 in |
| D: | 3.38 | AA: | 10.25 |
| LM: | 8.82 | LL: | 2.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 5.16 | AB: | 4.76 |
| H: | 0.53 in | BD: | 5.88 |
| Center Distance (in): | 3 in | G: | 2.32 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.82 | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

