How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| AA: | 10.25 | G: | 2.32 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AE2: | 0.56 | AG: | 5.16 |
| P: | 2.38 in | BD: | 5.88 |
| LM: | 8.82 | V: | 2.51 in |
| AK: | 4.5 | LL: | 2.38 in |
| AJ: | 5.88 | D: | 3.38 |
| L: | 6.57 in | BE: | 0.38 in |
| T: | 1.625 | BF: | 0.41 |
| AF: | 0.25 | AB: | 4.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

