How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 3.38 |
| AF: | 0.25 | H: | 0.53 in |
| T: | 1.625 | L: | 6.57 in |
| LM: | 8.82 | P: | 2.38 in |
| V: | 2.51 in | U: | 0.875 in |
| AG: | 5.16 | AA: | 10.25 |
| AB: | 4.76 | I: | 4.84 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| BD: | 5.88 | LL: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

