How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | G: | 2.32 |
| T: | 1.625 | U: | 0.875 in |
| D: | 3.38 | AA: | 10.25 |
| AF: | 0.25 | AE2: | 0.56 |
| BD: | 5.88 | H: | 0.53 in |
| L: | 6.57 in | V: | 2.51 in |
| P: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| LM: | 8.82 | BE: | 0.38 in |
| I: | 4.84 in | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Assembly: | YFC-2 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.54 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

