How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | U: | 0.875 in |
| D: | 3.38 | AA: | 10.25 |
| LM: | 8.82 | BD: | 5.88 |
| I: | 4.84 in | LL: | 2.38 in |
| AE2: | 0.56 | L: | 6.57 in |
| P: | 2.38 in | G: | 2.32 |
| H: | 0.53 in | AF: | 0.25 |
| AJ: | 5.88 | AG: | 5.16 |
| T: | 1.625 | AB: | 4.76 |
| V: | 2.51 in | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.54 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

