How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | U: | 0.875 in |
| BD: | 5.88 | AE2: | 0.56 |
| I: | 4.84 in | AK: | 4.5 |
| V: | 2.51 in | P: | 2.38 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 4.76 | LL: | 2.38 in |
| AF: | 0.25 | LM: | 8.82 |
| T: | 1.625 | D: | 3.38 |
| G: | 2.32 | H: | 0.53 in |
| BF: | 0.41 | L: | 6.57 in |
| AA: | 10.25 | AG: | 5.16 |
Technical Specifications
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.28 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

