How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | H: | 0.53 in |
| BF: | 0.41 | V: | 2.51 in |
| AE2: | 0.56 | AF: | 0.25 |
| AJ: | 5.88 | BD: | 5.88 |
| LM: | 8.82 | D: | 3.38 |
| AA: | 10.25 | LL: | 2.38 in |
| AB: | 4.76 | U: | 0.875 in |
| AK: | 4.5 | AG: | 5.16 |
| I: | 4.84 in | G: | 2.32 |
| L: | 6.57 in | BE: | 0.38 in |
| T: | 1.625 | P: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.28 | Ratio Range: | 60:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YFC-2 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

